300Ch Fault history: fault number
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 300Ch | 0h | Unsigned8 | - | - | Read only | No |
Fault history: fault number 0 | 300Ch | 1h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 1 | 300Ch | 2h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 2 | 300Ch | 3h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 3 | 300Ch | 4h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 4 | 300Ch | 5h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 5 | 300Ch | 6h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 6 | 300Ch | 7h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 7 | 300Ch | 8h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 8 | 300Ch | 9h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 9 | 300Ch | Ah | Unsigned32 | - | - | Read only | No |
Fault history: fault number 10 | 300Ch | Bh | Unsigned32 | - | - | Read only | No |
Fault history: fault number 11 | 300Ch | Ch | Unsigned32 | - | - | Read only | No |
Fault history: fault number 12 | 300Ch | Dh | Unsigned32 | - | - | Read only | No |
Fault history: fault number 13 | 300Ch | Eh | Unsigned32 | - | - | Read only | No |
Fault history: fault number 14 | 300Ch | Fh | Unsigned32 | - | - | Read only | No |
Fault history: fault number 15 | 300Ch | 10h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 16 | 300Ch | 11h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 17 | 300Ch | 12h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 18 | 300Ch | 13h | Unsigned32 | - | - | Read only | No |
Fault history: fault number 19 | 300Ch | 14h | Unsigned32 | - | - | Read only | No |